SAND 40/200 - Corrugated metal sheets for roofing
SAND 40/200 - Corrugated metal sheets for roofing

    SAND 40/200 - Corrugated metal sheets for roofing

    The SAND 40/200 corrugated sheet is distinguished by its load-bearing capacity, particularly suitable in situations where a large distance between supports is required.

    With 40 mm high frets, it also guarantees a high water flow rate and thanks to its useful width of 1000 mm it is an advantageous profile during the laying phase.

    Its main features are:

    Practicity: the slab is provided with a SANDsupport foot to facilitate assembly and avoid crushing the overlapping fret during installation;

    Safety: thanks to the system SANDdry; the drainage gutter studied to reduce the inconveniences linked to avoid eventual infiltrations of the roof water guarantees also in case of eventual rising of the water for capillarity that the same is brought in the eaves without infiltrations, also in the low slopes.

    Spesifikasjon
    • SAND 40/200 is suitable for use on both civil and industrial coverings.

      The possible bending processes are: fixed radius bending, variable radius bending.

      The following applications are available on the inside: SANDnodrip non-woven fabric with anti-condensation function, or SANDcontrol non-woven fabric with anti-noise-anti-condensation function.

    Tekniske spesifikasjoner
    • Unik ref.SAND_40_200
    • Produktfamilielamiere grecate
    • Produktgruppesand 40
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2021-02-02
    • Utgavenummer1
    • Høyde (mm)40
    Relatert
    • HovedmaterialeMetall
    • Designet iItalia
    • Produsert iItalia
    Klassifisering
    • BIMobject kategoriBygg - Tak
    • UNSPSC-navnLaminate flooring
    • UNSPSC-kode30161710
    • OmniClass-nummer23-13 17 11 15 11 15
    • OmniClass-tittelLaminated Rigid Profiles