SAND 41 - Corrugated metal sheets for roofing
SAND 41 - Corrugated metal sheets for roofing

    SAND 41 - Corrugated metal sheets for roofing

    SAND 41, thanks to its unique geometry, is a roofing profile that represents the perfect combination of performance, aesthetics and convenience.

    The Greek pitch of 200 mm, assisted by a useful width of 1000 mm, allows this corrugated sheet to offer high performance in terms of load bearing capacity, and to be at the same time economically advantageous.

    Spesifikasjon
    • Thanks to the system SANDdry, the drainage channel studied to reduce the inconveniences linked to avoid eventual infiltrations of the roof water, guarantees also in case of eventual rising of the water for capillarity that the same one is brought in eaves without infiltrations, also in the low slopes.

      The coverage has a limited incidence of overlap, and its aesthetically pleasing appearance makes it an extremely versatile profile for both industrial and civil use.

      The following applications are available on the internal side: SANDnodrip non-woven fabric with anti-condensation function, or SANDcontrol non-woven fabric with anti-noise-anti-condensation function.

    Tekniske spesifikasjoner
    • Unik ref.SAND_41
    • Produktfamilielamiere grecate
    • Produktgruppesand 41
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2021-02-02
    • Utgavenummer1
    Relatert
    • HovedmaterialeMetall
    • Designet iItalia
    • Produsert iItalia
    Klassifisering
    • BIMobject kategoriBygg - Tak
    • UNSPSC-navnLaminate flooring
    • UNSPSC-kode30161710
    • OmniClass-nummer23-13 17 11 15 11 15
    • OmniClass-tittelLaminated Rigid Profiles