SEIRE WP 500 Polyaspartic Coating
Seire

SEIRE WP 500 Polyaspartic Coating

SEIRE WP 500 is a liquid, two-component, cold applied Polyuria coating. It provides high mechanical strength, enhanced hardness and resistance to wear. It can be applied on uneven surfaces. Rapid polymerisation makes it walkable after 2 hours. Resistant to atmospheric agents. Once dry, it forms a continuous waterproof membrane, without joints or need for overlap or reinforcement (only specific points need reinforcement). Transparent or pigmented versions available. Used to execute flooring that is easy to clean and maintain, with high mechanical and chemical performance. After curing, SEIRE WP 500 is waterproof, resistant to chemical agents, frost and weathering.
Spesifikasjon
  • Mixing ratio: As indicated on packaging. Density: Approx. 1,6 Kg/l Solid content: > 98% Application temperature (substrate/ambient): +5 – +30ºC Shore D hardness: 60 Dry to touch: 40 min Walkable after: 2 hours Tensile strength (23°C): 11 MPa Elongation to break (23ºC): > 60 %
Tekniske spesifikasjoner
  • Unik ref.seire-wp-500
  • ProduktfamilieWaterproofing and Water-repellents
  • ProduktgruppeWaterproofing
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-10-24
  • Utgavenummer1
Relatert
  • Designet iSpania
  • Produsert iSpania
Klassifisering
  • BIMobject kategoriGulv - Gulv system
  • Uniclass 2015 kodeSs_32
  • Uniclass 2015 beskrivelseDamp proofing, waterproofing and plaster finishing systems
  • CSI MasterFormat 2014 kode07 16 00
  • CSI MasterFormat 2014 tittelCementitious and Reactive Waterproofing
  • OmniClass-nummer23-13 25 17
  • OmniClass-tittelWaterproofing