Sanicondens Clim pack S
Sanicondens Clim pack S
Sanicondens Clim pack S
Sanicondens Clim pack S
Sanicondens Clim pack S

    Sanicondens Clim pack S

    The Sanicondens Clim Pack S has been designed to provide an aesthetic solution for the lifting of air conditioning condensates. The entire system is integrated into a very discreet white duct. The Sanicondens Clim Pack S can lift condensates up to 2 meters between the detection unit and the pump, and remains very quiet with only 21 dB(A). The condensates first enter the detection unit. When the level is sufficiently high, the pump is activated and sucks up the condensates to evacuate them. For a secure installation, the Sanicondens Clim Pack S is equipped with a thermal protector (130 °C) and an overflow alarm contact.

    Spesifikasjon
    • Complete solution for an aesthetic installation

      Easy assembly: mounting and connection accessories included

      Reversible plate: right or left

    Tekniske spesifikasjoner
    • Unik ref.sanicondens-clim-pack-s
    • ProduktfamilieSFA
    • ProduktgruppeSanicondens Clim
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-02-19
    • Utgavenummer1
    • Høyde (mm)70
    • Bredde (mm)127
    • Dybde (mm)900
    Relatert
    • Nettovekt (kg)1.12
    Klassifisering
    • BIMobject kategoriRørsystem - Pumper