Sanifos 110 - Grey water and Rainwater
Sanifos 110 - Grey water and Rainwater
Sanifos 110 - Grey water and Rainwater
Sanifos 110 - Grey water and Rainwater
Sanifos 110 - Grey water and Rainwater
Sanifos 110 - Grey water and Rainwater

    Sanifos 110 - Grey water and Rainwater


    The Sanifos 110 is a grey water compact lifting station designed to lift grey water from an individual house or extension: sink, washing machine etc. It can be used for garden rooms or offices that needs grey water removing. The pump uses the closed impeller technology. It is operated by a float switch for autonomous operation and can handle water up to 90°C. Sanifos 110 comes with pre-mounted pipework and a cable gland for the motor cable outlet and the bottom of the tank is self-cleaning. Its 4 inlets of different diameters allow for flexible installation.

    Spesifikasjon
    • Complete solution
      Easy installation: pre-assembled elements
      Closed impeller
      4 inlets
      Easy access to the pump with screw-on pedestrian cover
      Automatic pump operation
      Optional complete discharge kit available

    Tekniske spesifikasjoner
    • Unik ref.sanifos-110-rainwater
    • ProduktfamilieSFA
    • ProduktgruppeSanifos
    • TypeObjekt (enkelt objekt)
    • Utgivelsesdato2025-02-19
    • Utgavenummer1
    Relatert
    • HovedmaterialeHigh-density polyethylene (HDPE)
    • Sekundært materiale PVC / Plast
    • Designet iFrankrike
    • Produsert iFrankrike
    Klassifisering
    • BIMobject kategoriRørsystem - Pumper