WC Pack Standard Samoa

WC Pack Standard Samoa

Dual flush 6/4L
Spesifikasjon
  • Complete pack comprising BCM 350 wall frame, 6 litre insulated cistern with NF approved components. Factory preset at 6/4 litres with integral dual flush outlet valve and a water saving and quiet fill delayed action inlet valve. Water inlet connection on the inside of the cistern fitted with an integral isolating valve. Front flush plate operation. Supplied with fixing accessories for floor or wall fixing, dual flush plate, accessories for protection during the construction phase, ceramic wall hung WC, white thermoplastic toilet seat with stainless steel hinges, 90° outlet pipe and WC connectors.
Tekniske spesifikasjoner
  • Unik ref.31-1858-15_DE
  • ProduktfamilieConcealed cisterns
  • ProduktgruppeSamoa
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2019-07-11
  • Utgavenummer1
  • Bredde (mm)350
Relatert
  • HovedmaterialeStål
  • Sekundært materialePlastikk
  • Designet iMonaco
  • Produsert iMonaco
  • Nettovekt (kg)38
Klassifisering
  • BIMobject kategoriSanitær - Toilet Cisterns
  • IFC-klassifiseringTank
  • CSI MasterFormat 2014 kode10 28 13
  • CSI MasterFormat 2014 tittelToilet Accessories
  • OmniClass-nummer23-31 19 00
  • OmniClass-tittelToilets
  • CSI UniFormat II kodeD2010
  • CSI UniFormat II tittelPlumbing Fixtures