Rigid Bonding, SikaInject®-1380
Sika

Rigid Bonding, SikaInject®-1380

SikaInject®-1380 is a two-component low-viscosity liquid epoxy resin for injection, which is used for lowand high-pressure injection by using 2C injection machines for filling of cracks in concrete and masonry. It is suitable for the application in wet conditions as it has highly improved adhesion characteristics in contact with water.
Tekniske spesifikasjoner
  • Unik ref.SikaInject-1380
  • ProduktfamilieConcrete Repair
  • ProduktgruppeCrack Repair and Bonding Injections
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-04-01
  • Utgavenummer1
Lenker
Relatert
  • HovedmaterialeEpoxy
  • Designet iTyskland
  • Produsert iTyskland
Klassifisering
  • BIMobject kategoriByggematerialer - bygningsmaterialer
  • IFC-klassifiseringMateriale
  • Uniclass 2015 kodeSs_15_30_17_12
  • Uniclass 2015 beskrivelseConcrete crack repair or filling systems
  • CSI MasterFormat 2014 kode03 01 00
  • CSI MasterFormat 2014 tittelMaintenance of Concrete
  • OmniClass-nummer23-13 27 13 13 15
  • OmniClass-tittelConcrete Rehabilitation Products