Solid
Tarkett

Solid

DESSO Solid carpet tile design by Studio Stefan Scholten is a study of yarn combinations and colour combinations inspired by yarn fibres from the Tarkett carpet recycling process. This study resulted in an all-over design with a luxurious look. The different colours in the melange yarns give a surprisingly colourful impression when examined in detail. The combination of DESSO Solid and DESSO Shape offers the possibility of working with zones. The matching palette of 8 colours allows you to make an appropriate and expressive statement on workplace floors.

Spesifikasjon
    • Made in Netherlands
    • Circular Carbon Footprint: 1,03 kg CO2/m
    • Yarn recycled content: 100%
    • Total recycled content: 63,3%
    • EcoBase backing- Cradle to Cradle Gold Level Certified
    • Optional SoundMaster Thrive acoustic backings
    • Solid is 100% recyclable
Tekniske spesifikasjoner
  • Unik ref.desso-solid
  • ProduktfamilieDESSO
  • ProduktgruppeCarpet
  • TypeObjekt (enkelt objekt)
  • Utgivelsesdato2024-07-03
  • Utgavenummer1
Relatert
  • Designet iNederland
Klassifisering
  • BIMobject kategoriGulv - Gulvtepper / Tepper
  • IFC-klassifiseringdekker / Tildekking
  • Uniclass 2015 kodePr_35_57_11
  • Uniclass 2015 beskrivelseCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 kode09 68 13
  • CSI MasterFormat 2014 tittelTile Carpeting
  • OmniClass-nummer23-15 17 17 13
  • OmniClass-tittelCarpet Tiles

Tilgjengelighet etter region

Asia Europa Afrika