The I-Beam Clamp is designed to anchor a Peerless-AV ceiling mount to an overhead I-beam. Two sizes are available, with a 4" (12 mm) or 5" (127 mm) adjustment range. The 1 1/2-11.5 NPS threaded fitting is compatible with Peerless-AV Extension Columns (several models available, both fixed length and adjustable).
Features
Region availability
| Europe | North America |
|---|---|
Åland Islands | Anguilla |
Albania | Antigua and Barbuda |
Andorra | Aruba |
Austria | Barbados |
Belarus | Belize |
Belgium | Bermuda |
Bosnia and Herzegovina | British Virgin Islands |
Bulgaria | Canada |
Croatia | Caribbean Netherlands |
Cyprus | Cayman Islands |
Czech Republic | Collectivity of Saint Martin |
Denmark | Costa Rica |
Estonia | Cuba |
Faroe Islands | Curaçao |
Finland | Dominica |
France | Dominican Republic |
Germany | El Salvador |
Gibraltar | Greenland |
Greece | Grenada |
Guernsey | Guadeloupe |
Hungary | Guatemala |
Iceland | Haiti |
Ireland | Honduras |
Isle of Man | Jamaica |
Italy | Martinique |
Jersey | Mexico |
Latvia | Montserrat |
Liechtenstein | Nicaragua |
Lithuania | Panama |
Luxembourg | Puerto Rico |
Malta | Saint Kitts and Nevis |
Moldova | Saint Lucia |
Monaco | Saint Pierre and Miquelon |
Montenegro | Saint Vincent and the Grenadines |
Netherlands | Saint-Barthélemy |
North Macedonia | Sint Maarten |
Norway | The Bahamas |
Poland | Trinidad and Tobago |
Portugal | Turks and Caicos Islands |
Romania | U.S. Virgin Islands |
Russia | United States |
San Marino | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Svalbard and Jan Mayen | |
Sweden | |
Switzerland | |
Ukraine | |
United Kingdom | |
Vatican City |