Publish your products
ADD0305 Multi-Display Adjustable Drop Columns

ADD0305 Multi-Display Adjustable Drop Columns

Peerless-AV’s ADD extension columns are designed specifically to accommodate the load of multi display configurations. They come in adjustable or fixed lengths and are used in combination with Peerless-AV’s multi display systems for CRT TVs or flat panels.

Features

  • Choose desired ceiling drop length and drop length of equipment from pipe
Specification
  • Product Specs

    • Weight Capacity; 800lb (0544kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Non-Security Hardware
    • Distance from Ceiling; 36 - 60" (900 - 1200mm)

    Package Specs

    • Shipping Weight; 13.3lb (6kg)
    • Ship Dimensions; 2 x 2 x 39" (50.8 x 50.8 x 990.6mm)
    • UPC Code; 735029196709

    Variant ID: 29193682944115

    Variant SKU: ADD0305

    Type: Columns

Technical specification
  • Unique ref.add0305
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City