Publish your products
DS-MBZ942L-3X1 SmartMount® Digital Menu Board Ceiling Mount with 8pt Adjustment - Landscape 3x1 Configuration for 40" to 42" Displays

DS-MBZ942L-3X1 SmartMount® Digital Menu Board Ceiling Mount with 8pt Adjustment - Landscape 3x1 Configuration for 40" to 42" Displays

Peerless-AV’s quick service restaurant (QSR) Menu Board Ceiling Mount is designed to create a seamless mounting surface through connecting wall plates. Continuous and fixed tilt options allow all displays to be tilted at the same angle with ease, creating flawless alignment. The QSR Menu Board Mount has a tool-less 8pt adjustment to position all of the displays on the same plane. Quick connect adaptor rails quickly attach to the support frame with an auto latch, easing the set up and making the QSR Menu Board Mount the perfect mounting solution.

Features

  • Connecting wall plates create a continuous mounting surface for ease of display alignment
  • DS-MBZ947L-3X1 - landscape configuration for 46"-48" displays with mounting hole patterns 2944 x 400mm (115.90"W x 15.75"H)
  • Included security hardware deters tampering and theft
  • DS-MBZ942L-3X1 - landscape configuration for 40"-42" displays with mounting hole patterns 2658 x 400mm (104.65"W x 15.75"H)
  • Continuous and Increlok™ tilt options assure that all displays are tilted at the same angle to assure alignment
  • Horizontal adjustment allows the installer to create a menu board with a seamless appearance
  • Quick connect latch automatically engages the wall plate when mounting the display for a speedy set-up and peace of mind
  • Minimum compatible length, fixed column: EXT018
  • Minimum compatible length, adjustable column: ADD0203 (adjusts to a minimum 31")
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 40" to 42"
    • Weight Capacity; 300lb (136kg)
    • Color; Black
    • Finish; Powder Coat
    • Increlock™ Increments; 0, +5, +10, +15
    • Mounting Pattern;2658 x 400mm (104.65 x 15.75")
    • Security Features; Security Hardware
    • Product Dimensions; 105.00" x 19.49" x 7.47" (2667 x 495 x 190mm)

    Package Specs

    • Shipping Weight; 99.9lb (45.4kg)
    • Ship Dimensions; 17 x 18 x 47" (431.8 x 457.2 x 1,193.8mm)
    • UPC Code; 735029308164

    Variant ID: 29193695887475

    Variant SKU: DS-MBZ942L-3X1

    Type: Stand

Technical specification
  • Unique ref.ds-mbz942l-3x1
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit