The DST970X2 Dual-Display Ceiling Mount from Peerless-AV® is the ideal mount for a digital signage application where two displays are required. The heavy gauge steel construction has been designed to effortlessly support two displays from a single column. By doing this, installation time is reduced, costs are lowered, and overall aesthetics are increased. With independent swivel and tilt, each display can be set to the optimal position to reach the target audience. The universal adaptors, which accommodate mounting hole patterns up to 600 x 400mm, are compatible with most displays in the 40"-70" range.
Features
Region availability
| Europe | North America |
|---|---|
Åland Islands | Anguilla |
Albania | Antigua and Barbuda |
Andorra | Aruba |
Austria | Barbados |
Belarus | Belize |
Belgium | Bermuda |
Bosnia and Herzegovina | British Virgin Islands |
Bulgaria | Canada |
Croatia | Caribbean Netherlands |
Cyprus | Cayman Islands |
Czech Republic | Collectivity of Saint Martin |
Denmark | Costa Rica |
Estonia | Cuba |
Faroe Islands | Curaçao |
Finland | Dominica |
France | Dominican Republic |
Germany | El Salvador |
Gibraltar | Greenland |
Greece | Grenada |
Guernsey | Guadeloupe |
Hungary | Guatemala |
Iceland | Haiti |
Ireland | Honduras |
Isle of Man | Jamaica |
Italy | Martinique |
Jersey | Mexico |
Latvia | Montserrat |
Liechtenstein | Nicaragua |
Lithuania | Panama |
Luxembourg | Puerto Rico |
Malta | Saint Kitts and Nevis |
Moldova | Saint Lucia |
Monaco | Saint Pierre and Miquelon |
Montenegro | Saint Vincent and the Grenadines |
Netherlands | Saint-Barthélemy |
North Macedonia | Sint Maarten |
Norway | The Bahamas |
Poland | Trinidad and Tobago |
Portugal | Turks and Caicos Islands |
Romania | U.S. Virgin Islands |
Russia | United States |
San Marino | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Svalbard and Jan Mayen | |
Sweden | |
Switzerland | |
Ukraine | |
United Kingdom | |
Vatican City |