Publish your products
EPT650 EPT650 Outdoor Universal Tilt Wall Mount for 32" to 75" Flat Panel Displays

EPT650 EPT650 Outdoor Universal Tilt Wall Mount for 32" to 75" Flat Panel Displays

Peerless-AV’s Outdoor Universal Tilt Wall Mount provides a sure way to mount flat panel displays outdoors with its corrosion resistant E-Coat finish and stainless steel hardware. In addition to simple installation with its Hook and Hang™ design, this mount offers tilt functionality while keeping the display a mere 2.64" (67mm) from the wall. The IncreLok™ tilt technology allows you to lock the tilt angle in 5° increments for your ideal viewing experience and to prevent tampering or undesired adjustment. Tamper-resistant hardware deters theft, offering peace-of-mind with every installation and for additional security, the mount has accommodations for optional padlocks.

Features

  • 2.64" (67mm) from the wall
  • Double stud mounting with 16", 20" & 24" stud placements
  • Wood, concrete or cinder block mounting hardware included
  • Tamper-resistant hardware is standard and also has accommodations for optional padlocks
  • Horizontal display adjustment up to 8" (203mm) for better display placement
  • Universal mount fits displays with mounting patterns up to 738 x 405mm (29.04"W x 15.95"H) and up to 600 x 400mm VESA® compliant
  • Lock the tilt angle in 5° increments for the perfect view and also prevent tampering or undesired adjustment with the IncreLok™ tilt technology
  • Made of corrosion resistant materials for weather resistance
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 32" to 75"
    • VESA Pattern; 600 X 400
    • Mounting Pattern; 732 X 405mm (28.84 X 15.95")
    • Weight Capacity; 175lb (79kg)
    • Color; Black
    • Finish; E-Coat Covered with Outdoor Powder Paint
    • Security Features; Security Hardware
    • Tilt; +15 / -5
    • Increlock Increments; -5, 0, 5, 10 ,15
    • Distance from Wall; 2.58" (66mm)
    • Product Dimensions (W x H x D); 30.87" x 16.89" x 2.64"-5.51" (784 x 429 x 67-140mm)
    • Product Weight; 8.5lb (4kg)

    Package Specs

    • Shipping Weight; 10.76lb (4.88Kg)
    • Ship Dimensions; 10.12 x 3.5 x 32" (257.0 x 88.9 x 812.8mm)
    • UPC Code; 735029275640

    Variant ID: 34322265604227

    Variant SKU: EPT650

    Type: Outdoor

Technical specification
  • Unique ref.ept650
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City