Publish your products
ESF686 Outdoor Flat Wall Mount for 65" to 86" Outdoor TVs and Displays

ESF686 Outdoor Flat Wall Mount for 65" to 86" Outdoor TVs and Displays

Designed exclusively for outdoor TVs and displays, the Peerless-AV® Outdoor Flat Wall Mount combines versatility, simplicity, and stability. Made of heavy gauge steel, with a corrosion resistant coating and stainless steel hardware, this outdoor mount is constructed from weatherproof materials. The mount includes pull cords and kickstands to ease installation and serviceability. The pull cord functionality is locked with security screws so only those with the proper tool can gain access to the display. Pull cords can easily be hidden behind the display with the integrated hooks. With a wind rating up to 90mph and included theft-resistant mounting hardware, this mount is ideal for patios, bars, entryways, walkways and more in any professional application - from restaurants, stadiums, retail and beyond.

Features

  • Hook-and-Hang™ installation allows the display to be easily installed by a single person
  • Open wall plate allows total wall access, increasing electrical and cable management options
  • Security latch locks the pull cords to prevent unauthorized access (security allen wrench required)
  • Pull cords deploy the kickstands and provide access to the rear of the display
  • Universal mounting pattern: 27.6"W x 24.0"H (700 x 610mm) VESA® up to 700 x 600mm
  • Designed specifically for outdoor use and constructed from weatherproof materials
  • Up to 7.4" (189mm) of horizontal positioning
  • Hinged adaptors ease installation of hardware to the rear of the display
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 65" to 86"
    • VESA Pattern; 700 x 600mm
    • Mounting Pattern; 700 x 610mm (27.6" x 24.0")
    • Product Dimensions (W x H x D); 31.08" x 29.53" x 2.29" (789 x 750 x 58mm)
    • Product Weight; 15.8lb (7.2kg)
    • Load Capacity; 200lb (90.7kg)
    • Finish; Outdoor Powder Paint
    • Available Colors; Black

    Package Specs

    • Package Size (W x H x D); 36.00" x 24.00" x 4.00" (914 x 610 x 102mm)
    • Package Ship Weight; 21.6lb (9.8kg)
    • Package UPC Code; 735029337720
    • Package Contents; Mount, Hardware, Security Fasteners

    Variant ID: 34322255708291

    Variant SKU: ESF686

    Type: Outdoor

Technical specification
  • Unique ref.esf686
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit