Publish your products
EXT102 Fixed Length Extension Columns for use with Peerless-AV Display Mounts, Projector Mounts, and Ceiling Plate Accessories

EXT102 Fixed Length Extension Columns for use with Peerless-AV Display Mounts, Projector Mounts, and Ceiling Plate Accessories

Designed to blend in and work with almost any environment, Peerless-AV’s line of EXT fixed columns range in length from 6" up to 10', with many lengths in between. The range of columns makes it easy to find the proper column length for your desired application. Whether it’s for an office setting, or you need it mounted on a tall cathedral ceiling, the fixed column will support up to 500 pounds. The flexibility and strength of these columns make them ideal for exhibits and retail or digital signage applications.

Features

  • Cable management access provided at one end of column
  • Lightweight aluminum construction for ease of installation and lower freight cost
  • EXT model extension column lengths measure 1" (25mm) longer than stated drop to provide finished drop length for various mounts
  • 1-1/2" - 11.5 NPT threaded on both ends. Notched for use with screw to provide safety and security.
Specification
  • Product Specs

    • Weight Capacity; 500lb (227kg)
    • Color; Black
    • Finish; Powder Coat
    • Distance from Ceiling; 24" (600mm)
    • Security Features; Non-Security Hardware

    Package Specs

    • Shipping Weight; 2.3lb (1.04kg)
    • Ship Dimensions; 2.13 x 26.75 x 2.13" (54.1 x 679.5 x 54.1mm)
    • UPC Code; 735029192091

    Variant ID: 29193774956659

    Variant SKU: EXT102

    Type: Columns

Technical specification
  • Unique ref.ext102
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit