Publish your products
HPF650 Pull-Out Pivot Wall Mount for 43" to 55" TVs

HPF650 Pull-Out Pivot Wall Mount for 43" to 55" TVs

The HPF650 combines the best features of our FPS-1000 in one contemporary, lightweight design, making it essential for on-wall or recessed/in-furniture applications. With 30° of built-in swivel, the HPF650 ensures your guests will always be able to find the perfect viewing angle. This mount is VESA® compliant, and accommodates virtually any TV up to 60lb. Equipped with functionality, maximum aesthetics, versatile installation and endless TV compatibility options, the HPF650 is the ideal solution for any hospitality or residential application.

Features

  • I-shaped adaptor plate helps avoid blocking connections on back of TV
  • Contemporary, lightweight design fits perfectly into any room décor
  • Extended or retracted, the TV remains centered on the mount
  • Set the closure tension to suit your install preferences with the adjustable latch tension feature
  • Universal mount accommodates 200 x 200 to 400 x 400mm VESA® mounting patterns
  • Flush mountable for in-furniture applications when used in conjunction with the in-furniture bracket accessory, ACC-HPF650, for a clean finished look
  • Designed for both wood and metal 16" studs or single stud
  • Built-in swivel up to ±30° provides adjustable viewing angles
  • Easy pull-out pivot provides quick maintenance access
  • With a turn of a screw, the adjustable latching mechanism allows you to control the tension required to close the mount against the wall
  • Can be dual mounted to 16" studs or single stud
  • Security screws prevent tampering and theft
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 43" to 55"
    • VESA Pattern; 200 x 200 - 400 x 400
    • Weight Capacity; 60lb (27kg)
    • Color; Black
    • Finish; Powder Coat
    • Distance from Wall; 2.12" - 10.95" (54 - 278mm)
    • Security Features; Security Hardware
    • Swivel Yaw; +30/-30
    • Product Dimensions; 20.65" x 10.25" x 2.32" x 10.95" (524 x 260 x 54 - 278mm)

    Package Specs

    • Package Size (W x H x D); 24.50" x 9.75" x 4.25" (622 x 248 x 108mm)
    • Package Ship Weight; 14.81lb (6.72kg)
    • UPC Code; 735029298052
    • Package Contents; Wall Mount, Universal Adaptor and Mounting Hardware

    Variant ID: 29193730293875

    Variant SKU: HPF650

    Type: Rack

Technical specification
  • Unique ref.hpf650
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City