Publish your products
SEAMLESSConnect Universal dvLED Wall Mounting System
SEAMLESSConnect Universal dvLED Wall Mounting System
SEAMLESSConnect Universal dvLED Wall Mounting System
SEAMLESSConnect Universal dvLED Wall Mounting System
SEAMLESSConnect Universal dvLED Wall Mounting System
SEAMLESSConnect Universal dvLED Wall Mounting System
SEAMLESSConnect Universal dvLED Wall Mounting System
SEAMLESSConnect Universal dvLED Wall Mounting System
SEAMLESSConnect Universal dvLED Wall Mounting System
SEAMLESSConnect Universal dvLED Wall Mounting System

    SEAMLESSConnect Universal dvLED Wall Mounting System

    The Peerless-AV® SEAMLESS Connect Universal dvLED Mounting System offers a sleek, flexible design for even greater installation accuracy and time savings. The LEDUNV provides an affordable solution with a patent-pending universal spacer that ensures compatibility with most latching dvLED displays. The ADA-compliant mount frame allows for X, Y, and Z axis adjustments to accommodate uneven walls and ensure a flat video wall. Its lightweight aluminum frame installs quickly, and the quick-connect clamps make securing the displays to the mount frame simple for installers. The compact packaging minimizes warehouse space requirements and typically allows for parcel shipping, reducing delivery costs. Designed for flexibility, this mounting system ensures a secure, precise, and professional display setup for any environment – From corporate lobbies, shopping centers, sports venues, concert halls, casinos, and more.

    Features

    • Universal design is compatible with most latching dvLED displays for versatile installation
    • Engineered for versatility, accommodating both corner and flat-to-wall installations
    • Scalable design enables unlimited sizes and configurations
    • Adapts to uneven walls of any size for a precise fit with 1.6" (40mm) z-axis adjustment
    • Quick-connect clamps are manufactured with durable cast aluminum construction that deliver superior strength and secure clamping force
    • Patent-pending universal spacer ensures accurate horizontal extrusion spacing for both landscape and portrait orientations, with built-in calipers for measuring uncommon cabinet sizes*
    • High-strength components support alternate row and column mounting patterns to streamline installation and reduce labor costs
    • Ultra-thin design maintains a minimal 1.6" (40mm) depth, ensuring ADA compliance for various dvLED displays
    • Gear mechanism provides smooth arm movement and 1.6" (40mm) of depth adjustment without binding
    • Included with LEDUNVS and LEDUNVL, extrusion expansion joint can eliminate on-site cutting, streamlining the installation process in the majority of installs
    • Wall plate includes 0.5" (13mm) height adjustment to enable quick spacing corrections
    • Additional 0.2" (6mm) clamp height micro-adjustment delivers perfect pixel positioning
    • Optional trim kit accessory (LEDTK) offers compatibility with most displays
    • Compact packaging minimizes environmental impact, shipping costs, and storage space
    • When mounting to a wall is not an option, Peerless-AV® also offers a flexible range of SEAMLESS Connect Universal Substructures
    • *Universal spacer (LEDUNVSPACER3) is sold separately.
    Specification
    • Product Specifications

      • Dimensions (W x H x D)

        192.13" x VARIES x 1.57"-3.15" (4880 x VARIES x 40-80mm)

      • Product Weight

        98lb (44.5kg)

      • Load Capacity

        1600lb (727.3kg)

      • Finish

        Anodized, Powder Coat

      • Available Colors

        Black

      Package Specifications

      • Package Size (W x H x D)

        14" x VARIES x 48" (356 x VARIES x 1219mm)

      • Package Ship Weight

        117lb (53.2kg)

      • Package UPC Code

        735029357506

      • Package Contents

        Wall Plate, Extrusion, Quick-Connect Adaptor, Standoff and Mounting Hardware

    Technical specification
    • Unique ref.led-lcd-video-wall-mounts-ledunv
    • Product familyDigital Signage Solutions
    • Product groupdvLED Video Wall Mounts
    • TypeObject (single object)
    • Date of publishing2025-06-19
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
    • Uniclass 2015 CodePr_20_85_09_54
    • Uniclass 2015 DescriptionMounting brackets
    • CSI MasterFormat 2014 Code27 41 23
    • CSI MasterFormat 2014 TitleAudio-Video Accessories
    • OmniClass Number23-37 15 25 19
    • OmniClass TitleTelevision Mounts

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City