Publish your products
MOD-FPMD2 Modular Dual Pole Tilt Box for two back to back displays

MOD-FPMD2 Modular Dual Pole Tilt Box for two back to back displays

The Peerless-AV Modular Mounts Line features a full range of products that can fulfill multiple requirements from a limited number of SKUs. With the universality of the components, configure your own perfect custom flat-panel display or projector mounting solution for any application. The Modular Mount Line was developed with the professional AV installer in mind. Designed around a 2" (50mm) diameter pole, the line is ideal for new projects as well as for upgrading existing installations. The MOD-FPMD2 tilt box is the perfect solution for mounting displays installed using the Modular Series Line of mounts.

Features

  • Internal cable management
  • Displays can be mounted in landscape or portrait orientation
  • +20/-5° tilt lockable in 5° increments
  • Back to back display mounting solution for 46-90" displays (MOD-UNL2 may be required)
  • Accommodates Peerless-AV PLP adaptor plate mounting
  • VESA® pattern 200x200mm compliant (Requires ACC925 display mounting hardware)
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 46" to 90"
    • VESA Pattern; 200x200
    • Weight Capacity; 211lb (95kg) per display
    • Color; Black
    • Finish; Powder Coat
    • Mounting Pattern; 200x200mm (7.87x7.87")
    • Security Features; Non-Security Hardware
    • Tilt: +20/-5
    • Product Dimensions; 10.35 x 9.55 x 9.00" (263 x 243 x 229mm)

    Package Specs

    • Shipping Weight; 13.5lb (6.14kg)
    • Ship Dimensions; 13.13 x 10.75 x 13.25" (333.5 x 273.1 x 336.6mm)
    • UPC Code; 735029301141

    Variant ID: 34322261475459

    Variant SKU: MOD-FPMD2

    Type: Modular

Technical specification
  • Unique ref.mod-fpmd2
  • Product familyDigital Signage Solutions
  • Product groupModular Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit