Publish your products
PF632 Paramount™ Flat Wall Mount for 22" to 43" Displays

PF632 Paramount™ Flat Wall Mount for 22" to 43" Displays

The Paramount™ series wall mounts provide versatile and multi-functional features. With PF632, a low-profile design positions the display just 0.64" (16mm) from the wall. The Hook-and-Hang™ system offers easy, one-person installation of the display.

*This display size range is simply a guideline for product selection. Displays larger than the screen size range may still be compatible as long as they fall within the VESA® pattern and max weight of the Peerless-AV® product.

Features

  • Accommodates 100, 200 x 100, or 200 x 200mm VESA mounting pattern
  • Slim design positions the display only 0.64" (16mm) from the wall
  • Display adaptor simply slides into the wall plate for a quick and easy installation
  • Includes all necessary wall and display attachment hardware
  • Design is UL listed and tested to four times stated load capacity
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 22" to 43"
    • VESA Pattern; 100 x 100, 200 x 100, 200 X 200
    • Mounting Pattern; 100 x 100, 200 x 100, 200 X 200mm (3.94 x 3.94, 7.87 x 3.94, 7.87 x 7.87")
    • Weight Capacity; 80lb (36.3kg)
    • Color; Black
    • Finish; High Gloss
    • Security Features; Non-Security Hardware
    • Distance from Wall; 0.73" (19mm)
    • Product Dimensions; 8.74 x 8.74 x 0.64" (222 x 222 x 16mm)

    Package Specs

    • Shipping Weight; 2.85lb (1.29kg)
    • Ship Dimensions; 10.83 x 1.81 x 10.79" (275.1 x 46.0 x 274.1mm)
    • UPC Code; 735029254386

    Variant ID: 34322260983939

    Variant SKU: PF632

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.pf632
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City