The PLA6 offers a single solution for displays up to 95" in a wide range of installations including lobbies, hotel rooms, boardrooms, public displays or home theaters. Its all-steel construction enables it to hold screens up to 175lb, while its self-lubricating bushings enable the arms to smoothly articulate and position your display for optimal viewing. Combined with adjustable tilt and pivot capabilities, the PLA6 is the only wall arm you need.
Features
- Five horizontal arm positions at 2.6" (66mm) centers for flexible lateral display placement
- Universal models adapt to displays with mounting hole patterns up to 730 × 405mm (28.75?W × 15.95?H)
- Includes mesh cord sheath and cable ties to neatly manage cables
- Three pivot points with up to 180° swivel for versatile display positioning
- ±7° of roll for post installation display leveling
- +10/-5° of tilt
- Arm extends up to 32.37" (822mm) from wall