Publish your products
PLAV70 Dedicated* Articulating Dual Wall Arm with Vertical Adjustment for 42" to 95" Displays

PLAV70 Dedicated* Articulating Dual Wall Arm with Vertical Adjustment for 42" to 95" Displays

Designed to handle the heaviest displays, the PLAV70 features dual-arm, all-steel construction that holds displays up to 95" and weighing up to 200lb. The PLAV70’s self-lubricating bushings enable your display to smoothly articulate, while adjustable tilt and pivot allow you to position your display for the optimal viewing angle. Swing, tilt and extend your display, even in and out of recessed cubby holes and custom frames with the vertical adjustment feature that provides the capability to raise or lower your display for a perfectly aligned installation.

*Requires display-specific adaptor to be purchased separately.

Features

  • 1" (24mm) vertical adjustment located within reach behind display
  • Includes mesh cord sheat hand cable ties to neatly manage cables
  • Three horizontal arm positions at 2.6" (66mm) centers for flexible lateral display placement
  • Universal models accommodate 42" to 95" displays with mounting hole patterns up to 730 x 433mm (28.75"W x 17.05"H)
  • +10/-5° of tilt
  • 7° of roll for post installation display leveling
  • Up to 180° swivel
  • Arm extends up to 32.52" (826mm) from wall
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 42" to 95"
    • Weight Capacity; 200lb (90.0kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; SecurityHardware
    • Tilt; +10 / -5
    • Swivel Yaw; +45 / -45
    • Roll; +7 / -7
    • Distance from Wall; 4.50 - 29.30" (114 - 744mm)
    • Product Dimensions; 19.75 x 21.67 x 4.50 - 29.30" (502 x 550 x 114 - 744mm)

    Package Specs

    • Shipping Weight; 58.574lb (26.5kg)
    • Ship Dimensions; 23.625 x 8 x 34.69" (600.1 x 203.2 x 881.1mm)
    • UPC Code; 735029243199

    Variant ID: 34322260000899

    Variant SKU: PLAV70

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.plav70
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit