Designed to handle the heaviest displays, the PLAV70 features dual-arm, all-steel construction that holds displays up to 95" and weighing up to 200lb. The PLAV70’s self-lubricating bushings enable your display to smoothly articulate, while adjustable tilt and pivot allow you to position your display for the optimal viewing angle. Swing, tilt and extend your display, even in and out of recessed cubby holes and custom frames with the vertical adjustment feature that provides the capability to raise or lower your display for a perfectly aligned installation.
Features
- Includes mesh cord sheath and cable ties to neatly manage cables
- Three horizontal arm positions at 2.6" (66mm) centers for flexible lateral display placement
- Universal models accommodate 42" to 95"displays with mounting hole patterns up to 730 x 433mm (28.75"W x 17.05"H)
- +10/-5 of tilt
- +7 / -7 of roll for post installation display leveling
- +-1" (24mm) vertical adjustment located within reach behind display
- Arm extends up to 32.52"(826mm) from wall
- Up to 180 degree swivel