Publish your products
PSP2 Universal Pivot Wall/Ceiling Speaker Mounts (One Pair) for Speakers up to 8lb (3.6kg)

PSP2 Universal Pivot Wall/Ceiling Speaker Mounts (One Pair) for Speakers up to 8lb (3.6kg)

The Peerless-AV® Universal Pivot Wall/Ceiling Speaker Mounts offer versatile placement options for any application. Whether it’s going on a wall or ceiling, effortlessly tilt, pivot, or rotate the speaker to your desired position. These speaker mounts also include hardware for attachment to wood, concrete/cinder block, or drywall. The PSP2 supports smaller speakers up to 8lb and can accommodate speakers with keyhole and threaded inserts.

Features

  • Mounts to wall or ceiling, providing installation flexibility
  • Universal design accommodates most speaker sizes
  • Each individual speaker mount supports up to 8lbs
  • Adjust the tilt/swivel of your speaker up to ±90° or rotate 360°
  • 1-2 and 4 hole included mounting adaptors accommodate speakers with keyhole and threaded inserts
  • Includes 2.25" ceiling extension adaptor
  • Easy tilt, pivot, and rotation adjustment allows for optimal speaker positioning whether on wall or ceiling
  • Wood stud, concrete, cinder block or drywall installation all possible with included hardware
Specification
  • Product Specs

    • Dimensions (W x H x D); 3.36" x 3.24"-5.70" x 1.65" (85 x 82-145 x 42mm)
    • Product Weight; 0.80lb (0.36kg)
    • Load Capacity; 8lb (3.6kg)
    • Finish; Scratch Resistant Fused Epoxy
    • Available Colors; Black

    Package Specs

    • Package Size (W x H x D); 6.69" x 3.54" x 1.96" (170 x 90 x 50mm)
    • Package Ship Weight; 0.87lb (0.39kg)
    • Package UPC Code; 735029255901
    • Package Contents; (2) Speaker Mounts, Mounting Hardware & Installation Instructions

    Variant ID: 34322259280003

    Variant SKU: PSP2

    Type: Speaker Mount / Accessories

Technical specification
  • Unique ref.psp2
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit