Publish your products
RMI2C Rotational Mount Interface for Carts and Stands

RMI2C Rotational Mount Interface for Carts and Stands

The RMI2C allows you to rotate a display from landscape to portrait orientation with a simple pull of the spring-loaded lever, eliminating the hassle of having to remove the screen from the mount. This mount interface allows the display on a cart or stand to be stored in portrait, which saves space and protects the display from accidental damage. In addition, the RMI2C enables a display to be easily rotated and set at 15-degree increments within 360-degrees, and is compatible with a variety of Peerless-AV® Carts and Stands. Ideal for standard or creative digital signage displays, the RMI2C allows for endless screen positioning.

Features

  • Rotate landscape to portrait orientation without removing the screen
  • Roll angle can be locked in 15° increments, creating endless screen positioning possibilities
  • Screen can be rolled 360° with impediment, no tools required
  • Tamper-resistant, spring-loaded lever with pull cord makes adjusting the screen’s position simple
  • Low-profile design adds less than 1" to any application
  • Compatible with the following Peerless-AV® Carts & Stands: SR560M, SR575M, SS560F, SS575K, FPZ-600 and FPZ-670
Specification
  • Product Specs

    • Weight Capacity; 175lb (79.4kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Roll; 360
    • Product Dimensions; 0" (0mm)

    Package Specs

    • Shipping Weight; 7.15lb (3.24kg)
    • Ship Dimensions; 10 x 1.75 x 20" (254.0 x 44.5 x 508.0mm)
    • UPC Code; 735029315445

    Variant ID: 29193752608883

    Variant SKU: RMI2C

    Type: Cart / Stand Accessories

Technical specification
  • Unique ref.rmi2c
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit