Publish your products
2S SF640-HUB2 SmartMount® Flat Wall Mount for the 50" Microsoft® Surface™ Hub

2S SF640-HUB2 SmartMount® Flat Wall Mount for the 50" Microsoft® Surface™ Hub

The SmartMount® Flat Wall Mount was designed specifically for use with the 50" Microsoft® Surface™ Hub 2S. The mount’s circular design perfectly matches the rear of the Surface Hub, and provides direct access to the power and data connections. There is also complete access to the computing cartridge, allowing for the cartridge to be easily removed and re-installed without having to remove the display. This low-profile mounting solution positions the display only 3.52" (89.4mm) from the wall for a sleek, ADA compliant installation.

Microsoft, Encarta, MSN, and Windows are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.

Features

  • Specifically designed for the 50" Microsoft® Surface™ Hub 2S
  • Accommodates 350 x 350mm VESA® mounting patterns
  • Display adaptor simply slides into the wall plate for quick and easy, one person installation
  • The overall depth of the Microsoft® Surface™ Hub 2S combined with the mount is 3.52" (89.4mm) from the wall (ADA compliant solution)
  • Flexible mounting locations mounts to wood stud, concrete, cinder or breeze block and steel studs
  • Includes all necessary wall and display attachment hardware for the Microsoft® Surface™ Hub 2S, which meet the required length specified by Microsoft®
Specification
  • Product Specs

    • Dimensions (W X H X D); 22.24" x 22.24" x 0.52" (565 x 565 x 13mm)
    • Product Weight; 13.8lb (6.3kg)
    • Load Capacity; 80lb (36.3kg)
    • Finish; Flat Powder Coat
    • Available Colors; White

    Package Specs

    • Package Size (W X H X D); 24.50" x 24.50" x 2.25" (622 x 622 x 57mm)
    • Package Ship Weight; 16.4lb (7.4kg)
    • Package UPC Code; 735029338239
    • Package Contents; Wall Mount, Wall and Display Installation Hardware, Installation Instructions

    Variant ID: 33947577319555

    Variant SKU: SF640-HUB2

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.sf640-hub2
  • Product familyMounting Solutions
  • Product groupDisplay & TV Wall Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-Visual Equipment Supports
  • ETIM CodeEC012176
  • ETIM NameAccessories for television
  • CSI MasterFormat 2014 Code27 41 23
  • CSI MasterFormat 2014 TitleAudio-Video Accessories
  • OmniClass Number23-37 15 25 19
  • OmniClass TitleTelevision Mounts

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City