Opublikuj swoje produkty
3" (76 mm) Channel x 7' (2134 mm) H - 19" (482.6 mm) AI Equipment Rack (45U) M6 Tapped Rails, Black - Part Number : 760092007
CommScope

3" (76 mm) Channel x 7' (2134 mm) H - 19" (482.6 mm) AI Equipment Rack (45U) M6 Tapped Rails, Black - Part Number : 760092007

While a necessity for managing, distributing and controlling structured cabling, all racks and cable management devices are not created equal. CommScope understands the potential negative impact on network performance and company productivity when installation and accessibility are challenging. CommScope designs its racks and cable management devices with the same level of detail and importance as its infrastructure solutions, ensuring that customers get the best product to protect and manage their investment. Available in 2-post, 4-post and wall mount options, CommScope Racks are designed for use in telecommunications equipment rooms for storing 19” (48.26cm) EIA rack-mount telecommunication equipment.

CommScope Wall Mount Racks include three sizes of hinged swing gate wall racks. The wall mount equipment rack is designed for applications where floor space for free standing racks or cabinets is not available. It provides a sturdy platform for wall mounted equipment.

The CommScope Rack offering includes a wide range of accessories for customizing each rack to meet your specific requirements: shelves, power distribution, ladder racks and cable management.
  • Equipment Racks available in both 2-post and 4-post configurations
  • UL® Listed
  • Racks Finish: Durable black epoxy power-coat
  • Packaged in one container, unassembled
  • Racks easily assembled, hardware included
  • Wall Mount Racks available in 12U, 20U and 25U heights
  • Wall Mount Racks have swinging door hinges from left or right side
  • Wall Mount Racks provide cable lances in top and sides for cable ties and straps



Part Number : 760092007
Specyfikacja techniczna
  • Nr referencyjnycommscope-00436
  • Rodzina produktuComputer Network Equipment
  • Grupa produktuCommScope® Racks
  • TypObiekt (jeden obiekt)
  • Data publikacji2014-06-20
  • Numer edycji1
Klasyfikacja
  • Kategoria BIMobjectElementy elektroniczne - Sieci

Dostępny w krajach:

Ameryka północna
Kanada
Stany Zjednoczone
Common.Footer.ValueProp.Image.AltText

Aplikacja Design App dla Revit

Wczytaj rodziny bezpośrednio do modelu Revit jednym kliknięciem

Zyskaj łatwiejszy dostęp do nowych obiektów, przechowuj rodziny Revit i współpracuj ze swoim zespołem.

  • Zaznacz pole wyboruPracuj bezpośrednio z obiektami BIM obok Revit
  • Zaznacz pole wyboru 2 GB miejsca w chmurze — przechowuj zawartość Revit
  • Zaznacz pole wyboru Uzyskaj wbudowany węgiel LCA (A1-A3) bezpośrednio z Revit