Opublikuj swoje produkty
LE VITA Gold table lamp dimmable
LE VITA Gold table lamp dimmable
LE VITA Gold table lamp dimmable
LE VITA Gold table lamp dimmable

    LE VITA Gold table lamp dimmable

    LE VITA is the collection of designer lighting created by Nahtrang. Its design is delicate and simple and combines the glass diffuser with the fine lines of its structure. This designer table lamp is perfect for illuminating different environments in your home. It has the Touch Lamp system and three intensities.
    Opis
    • Reference: 29692D

      Catalogue: Iluminación

      EAN: 8421776181083

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC000302

      MERCADO GLOBAL: Si

      ERP applies?: Yes

      ERP registration number: 1043588

      Fixing: Table

      Series: 2969

      Diffusor material: Glass

      Diffuser finish: Opal

      Light Source Energy Class: E

      Light Source Code: L00014

      IP: 20

      Power max.(W): 7

      Power and Lm of the intensities W/Lm: 1w 95lm / 4w 380lm / 6w 570lm

      Hertz: 50/60Hz

      Light source: SMD LED

      Light source included: Yes

      Energy Class LED Lighting Included: A++ to A LED

      Lumens max: 700lm

      Voltage: 220V-240V

      Colour temperature: 2700K

      CRI: >80

      Total height: 580

      Length: 140

      Depth: 200

      Base diameter: 150

      Additional rods included in the box: No

      Unit box per Master box: 4

      Individual box height (MM): 750

      Individual box width (MM): 190

      Length individual box (MM): 190

      Volume Box Ind. Trawl: 0.027075

      Gross weight of box Ind. Trawl: 2.6

      PCS: 36

      Net weight consolidated item: 2.4

    Specyfikacja techniczna
    • Nr referencyjny29692D_-_le-vita-led-gold-table-lamp-dimmable
    • Rodzina produktuINDOOR
    • Grupa produktuSurface
    • TypObiekt (jeden obiekt)
    • Data publikacji2022-07-30
    • Numer edycji1
    Dodatkowe informacje
    • Materiał głównyStal
    • Zaprojektowano wHiszpania
    • Wyprodukowano wHiszpania
    Klasyfikacja
    • Kategoria BIMobjectOświetlenie - Oświetlenie biurowe
    • Klasyfikacja IFCLampa
    • Kod ETIMEG000028
    • Nazwa ETIMLamps
    • UNSPSC nameTable lamp fixture
    • UNSPSC code39111510
    • Uniclass 2015 CodePr_70_70_46
    • Uniclass 2015 DescriptionLamps
    • CSI MasterFormat 2014 Code12 43 13.16
    • CSI MasterFormat 2014 TitleTable Lamps
    • OmniClass Number23-35 47 23
    • OmniClass TitleLamps
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL