Opublikuj swoje produkty
HIMOINSA | HSY Diesel Generators  | 25 KVA - 51 KVA | Stationary Range | Open Skid

HIMOINSA | HSY Diesel Generators | 25 KVA - 51 KVA | Stationary Range | Open Skid

Generator sets for fixed installations that stand out for their reliability and fast response to guarantee continuous power supply in the event of power outage. High performance YANMAR engine designed exclusively for the HSY series | Stationary Range.HSY generators stand out for their ease of installation and handling, 100% suited to stationary applications.
Opis
  • Genset Models 25KVA - 51KVA : HSY-30 T5,HSY-30 T6,HSY-40 T5,HSY-40 M5,HSY-40 M6,HSY-40 T6,HSY-50 M5,HSY-50 T5,HSY-50 M6,HSY-50 T6, HSY-30 T5,HSY-30 T6,HSY-40 M5,HSY-40 M6,HSY-40 T5,HSY-40 T6
Specyfikacja techniczna
  • Nr referencyjnyHSY-OpenSkid-K3
  • Rodzina produktuOPEN SKID
  • Grupa produktuSTATIONARY RANGE
  • TypObiekt (jeden obiekt)
  • Data publikacji2023-05-29
  • Numer edycji1
Klasyfikacja
  • Kategoria BIMobjectElektryka - Elektryka - pozostałe
  • Klasyfikacja IFCGenerator elektryczny
  • Kod ETIMEC002823
  • Nazwa ETIMPower generator
  • UNSPSC nameDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5090
  • CSI UniFormat II TitleOther Electrical Systems