Opublikuj swoje produkty
E-Mon Class 6200 Pulse Meter
Honeywell

E-Mon Class 6200 Pulse Meter

The E-Mon Class 6200 Pulse Meter is a compact submeter that's versatile and field configurable, giving you one reliable submeter across diverse pulse applications.

The E-Mon Class 6200 Pulse Meter is a compact submeter that's versatile and field configurable, giving you one reliable submeter across diverse pulse applications.
It's easy to install and commission, and E-Mon Class 6200 meters are also easy torely on, with revenue-grade accuracy for better cost distribution.

Opis
  • Features & Benefits:

    • Auto-ranging power supply from 100 to 480 volts
    • Field calibration of .333v current sensors from 25 to 5,000 amps
    • App-supported setup and commissioning for installation ease Integrated analysis functions installation self-diagnosis
    • Emulates existing EMS/BMS software for simplified retrofit integration and communications
    • Smart mobile app and Bluetooth connectivity for fast, accurate readings
    • Features include accurate status display and on-board set up capabilities
    • Advanced cybersecurity with crypto chip technology

    Certifications:

    • Approved globally for Revenue Grade Billing ANSI C12.20 Class 0.5
    • UL/CUL listed

    SKUs

    • EM3S-V-P-R - 6200 3-Phase Pulse Meter - NEMA 4X Enclosure
    • EM3S-V-P-M - 6200 3-Phase Pulse Meter - MMU Mount
    • EM3S-V-P-J - 6200 3-Phase Pulse Meter - JIC Steel Enclosure
    • EM3S-V-P-D - 6200 3-Phase Pulse Meter - DIN Rail Mount, No Enclosure
    • EM3S-V-P-ER - 6200 3-Phase Pulse Meter - Economy NEMA 4X Enclosure
Specyfikacja techniczna
  • Nr referencyjnyE-Mon-Class-6200-Pulse-Meter
  • Rodzina produktuSubmeters
  • Grupa produktuClass 6200 Pulse Output
  • TypObiekt (jeden obiekt)
  • Data publikacji2022-06-27
  • Numer edycji1
Klasyfikacja
  • Kategoria BIMobjectHVAC - HVAC - pozostałe