Opublikuj swoje produkty
Infinity Sliding Patio Door
Infinity Sliding Patio Door
Infinity Sliding Patio Door
Infinity Sliding Patio Door

    Infinity Sliding Patio Door

    Replacement Sliding Patio Doors

    Seamlessly connect your indoor and outdoor living spaces with the Infinity Replacement Sliding Patio Door. Enjoy breathtaking views through large glass panels that fill your home with natural light, enhancing your living experience and overall well-being.

    Balance of design + performance

    Sleek door profile offers expanded views and more daylight

    Seamless operation

    Top-hung screen glides easily and won’t get hung up on dirt or debris in the sill track

    Safety

    Optional footbolt provides additional peace-of-mind when the door is locked or vented

    Strength and durability

    Engineered to keep the outdoors out and perform at light commercial performance grade ratings that exceed residential requirements

    Specyfikacja techniczna
    • Nr referencyjnyinfinity-7282pa
    • Rodzina produktuDoors
    • Grupa produktuSliding Patio
    • TypObiekt (jeden obiekt)
    • Data publikacji2017-02-06
    • Numer edycji1
    Dodatkowe informacje
    • Materiał głównyFiberglass
    • Materiał dodatkowySzkło
    • Zaprojektowano wStany Zjednoczone
    • Wyprodukowano wStany Zjednoczone
    Klasyfikacja
    • Kategoria BIMobjectDrzwi - Drzwi przesuwne
    • Klasyfikacja IFCDrzwi
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeAc_15_50_25
    • Uniclass 2015 DescriptionDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitleDoors and Frames
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors