Opublikuj swoje produkty
HY-6000-NPB Lawn/Ground Hydrant
MIFAB

HY-6000-NPB Lawn/Ground Hydrant

MIFAB® HY-6000-NPB Series A.S.S.E. 1019-B certified self draining, non freeze, lawn/ground hydrant with A.S.S.E. 1011 approved anti-siphon and vandal resistant integral vacuum breaker with 3/4” (19) male hose connection. Hydrant assembly complete with one piece neoprene plunger to control both the flow and drain functions, hardened bronze operating stem, drain port under the hexagon nut, heavy duty galvanized steel pipe, heavy duty chrome plated bronze head casting, polished chrome plated face plate and satin finished nickel bronze box with hinged locking cover. Operating key furnished with each hydrant opens the hydrant, box and prevents unauthorized use. Hydrant inlet connection complete with drain port tapped for 1/8” (3) N.P.T.
Opis
  • SKUs: HY-6001-NPB, HY-6002-NPB, HY-6003-NPB, HY-6004-NPB, HY-6005-NPB, HY-6006-NPB, HY-6007-NPB, HY-6008-NPB, HY-6009-NPB, HY-6010-NPB
Specyfikacja techniczna
  • Nr referencyjnyhy-6000-npb-lawn-ground-hydrant
  • Rodzina produktuHydrants
  • Grupa produktuOther
  • TypObiekt (jeden obiekt)
  • Data publikacji2021-02-26
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectUrządzenia sanitarne - Krany/Baterie/Elementy mosiężne
  • UNSPSC nameHydrants
  • UNSPSC code40141726
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings