Opublikuj swoje produkty
FiberRunner® Spillover Junction - FRSPJ4X4YL
FiberRunner® Spillover Junction - FRSPJ4X4YL
FiberRunner® Spillover Junction - FRSPJ4X4YL
FiberRunner® Spillover Junction - FRSPJ4X4YL
    Panduit

    FiberRunner® Spillover Junction - FRSPJ4X4YL

    Assembles onto 4x4, 6x4, 12x4, or 24x4 FiberRunner®Channel, spilling over the side into a 4x4 vertical exit. Requires coupler to attach 4x4 FiberRunner®Channel and fittings to the vertical exit. Mounts directly to existing installation with no alteration required. Mounting hardware provided for secure attachment.

    Opis
    • Specifications
      System Dimensions - 24x4, 12x4, 6x4, 4x4
      Material - ABS
      Color - Yellow
      Overall Width (In.) - 12.07
      Overall Width (mm) - 306.6
      Overall Height (In.) - 6.06
      Overall Height (mm) - 154
      Cover Part Number - FRSPJC44YL for 4x4 Channel FRSPJC46YL for 6x4 Channel FRSPJC412YL for 12x4 Channel
      Couplers Required - (1 pc.) FRBC4X4YL
      Fitting Type - Spill-Over
      Series Type - 4 x 4 FiberRunner Fitting
      Application - Racks or in approved under floor applications
      Part Features - It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks
      RoHS Compliancy Status - Compliant
      Min. Order Qty. - 1

    Specyfikacja techniczna
    • Nr referencyjnyfiberrunner-spillover-junction-FRSPJ4X4YL
    • Rodzina produktuElectrical
    • Grupa produktuCable Trays and Horizontal Racks
    • TypObiekt (jeden obiekt)
    • Data publikacji2011-02-07
    • Numer edycji1
    Dodatkowe informacje
    • Materiał głównyABS
    • Zaprojektowano wStany Zjednoczone
    • Wyprodukowano wStany Zjednoczone
    Klasyfikacja
    • Kategoria BIMobjectElektryka - Osprzęt elektryczny
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 DescriptionCable trays
    • CSI MasterFormat 2014 Code27 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Communications Systems
    • OmniClass Number23-37 11 13
    • OmniClass TitleCommunication Cable Trays
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL