To be installed and used in commercial or residential bathrooms public or personal where required. Examples would be but are not limited to Hotels (Marriott and Hilton Approved), Assisted Living Facilities, Senior Living, Old Age Homes, Apartments Complexes, Multifamily, General Housing, etc.
All of PBA's shower and tub seats have been manufactured to the highest quality standards and are composed of warm to the touch nylon seat slats with the industry standard anti corrosive 304 stainless steel frame. Equally important all seats meet and or exceeds all ADA 2010 ADAAG requirements, 2017 ANSI standards and antimicrobial per ISO22196:2011 standards for commercial and residential use. Our seats have been independently tested for 500 lb. vertical press and 250 lb. drop test.
Dostępny w krajach:
| Ameryka północna |
|---|
Anguilla |
Antigua i Barbuda |
Aruba |
Bahamy |
Barbados |
Belize |
Bermudy |
Brytyjskie Wyspy Dziewicze |
Curaçao |
Dominika |
Dominikana |
Grenada |
Grenlandia |
Gwadelupa |
Gwatemala |
Haiti |
Holandia Karaibska |
Honduras |
Jamajka |
Kajmany |
Kanada |
Kostaryka |
Kuba |
Martynika |
Meksyk |
Montserrat |
Nikaragua |
Panama |
Portoryko |
Saint Kitts i Nevis |
Saint Lucia |
Saint Martin |
Saint Vincent i Grenadyny |
Salwador |
Sint Maarten |
Stany Zjednoczone |
Trynidad i Tobago |
Turks i Caicos |
Wspólnota Saint-Barthélemy |
Wspólnota Terytorialna Saint Pierre i Miquelon |
Wyspy Dziewicze |