Opublikuj swoje produkty
Riwal JLG 4017RS
Riwal

Riwal JLG 4017RS

Compliant with latest standards in the industry: With a dependable Deutz Tier IIIb engine (75 kW/100 hp), you are ensured to be compliant with the latest standards in environmental regulations. Each handler is equipped with EN15000 as well, for safe operation during loading and placement activities. Designed with the operator in mind: The new handlers are designed to be true drivers’ machines. A lot of attention has been paid during the design stage on intuitive controls and self-explanatory indicator panels and dashboard. Swift response of lift and lower functions due to improved oil flow in boom and proportional controls help further improve daily output on jobsites. Robust and easy to maintain: the outer section of the boom is reinforced with double plated steel and the boom head is actually thickened to ensure your handler is more resistant to every day jobsite wear and tear when working frequently with buckets. Maintenance can be done relatively trouble free as well; grease points in the boom are grouped, main components are easily accessible and the engine is mounted to the side which provides good access for service engineers.

Specyfikacja techniczna
  • Nr referencyjny4017RS
  • Rodzina produktuTelehandlers
  • Grupa produktuJLG Telehandlers
  • TypObiekt (jeden obiekt)
  • Data publikacji2019-08-13
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyStal
  • Materiał dodatkowyStal
  • Zaprojektowano wRumunia
  • Wyprodukowano wRumunia
Klasyfikacja
  • Kategoria BIMobjectKonstrukcje - Teren budowy
  • Klasyfikacja IFCObiekt
  • Uniclass 2015 CodeTE_30_30_60_70
  • Uniclass 2015 DescriptionTelescopic platforms
  • CSI MasterFormat 2014 Code41 24 00
  • CSI MasterFormat 2014 TitleSpecialty Material Handling Equipment

Dostępny w krajach:

Europa
Chorwacja
Dania
Francja
Hiszpania
Holandia
Niemcy
Norwegia
Polska
Szwecja
Wielka Brytania