Opublikuj swoje produkty
ARMANI - BAIA XL superslim shower tray with side waste
ARMANI - BAIA XL superslim shower tray with side waste
ARMANI - BAIA XL superslim shower tray with side waste
    Roca

    ARMANI - BAIA XL superslim shower tray with side waste

    XL superslim shower tray with side waste

    Opis
    • The perfect complement to the shower in your wellness area or wetroom, this durable, superslim shower tray presented in a unique collection of textures and finishes is non-slip, stylish and warm to the touch. Manufactured with Stonex®, a high-quality resin, it is resistant to abrasive chemicals and ultra-violet light and will retain its original colour over time. Its XL dimensions and textured surface create a natural feel and sense of space that invites you to indulge in a luxurious moment of self-care. Available in three finishes with an exclusive pattern: Greige, a balance between grey and beige, is a leitmotif in Giorgio Armani’s creations and is considered by many to be the ideal shade in interior design. Dark Metallic can be used to create innovative colour accents and add a distinctive flair to the bathroom suite. Off-White adds a twist to a classic shade and is the height of elegance in any space. The Armani/Roca finishes are hand-crafted, and any possible variations in tone and texture increase the bespoke feel and unique personality of each piece.
    Specyfikacja techniczna
    • Nr referencyjnyAP5016403E801xx0
    • Rodzina produktuShower trays
    • Grupa produktuBaia
    • TypObiekt (jeden obiekt)
    • Data publikacji2020-04-29
    • Numer edycji1
    • Wysokość (mm)31
    • Szerokość (mm)1000
    Dodatkowe informacje
    • Materiał głównyStonex
    • Zaprojektowano wHiszpania
    • Wyprodukowano wHiszpania
    Klasyfikacja
    • Kategoria BIMobjectUrządzenia sanitarne - Brodziki prysznicowe
    • Klasyfikacja IFCPrzyłącze sanitarne
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures