Opublikuj swoje produkty
MF Thin Frame Sloan 1/4" Wall-hung Thin Frame Mirror
Sloan Valve

MF Thin Frame Sloan 1/4" Wall-hung Thin Frame Mirror

Sloan 1/4" Wall-hung Thin Frame Mirror 1/4" thin frame mirrors are available in multiple distinctive finishes, ranging from Polished Chrome, Graphite, and Brushed Nickel. Available in standard 24" x 36" and narrow 18" x 36" sizes. Includes an easy-mount steel base and 18 gauge stainless steel hangers for quick installation. LEED-eligible.
Opis
  • Features

    • Sloan's 1/4" Thin Frame Mirrors are a minimalist design that compliments the aesthetic of your restroom.
    • Multiple finish options that match Sloan's fixtures including Polished Chrome, Brushed Nickel, and Graphite
    • Available in two widths: narrow 18" × 36" or standard 24" × 36"
    • 1/4" thick mirror with polished edges. Guaranteed against silver spoilage for 15 years
    • Vandal-resistant mounting includes an easy-mount steel base and 22-gauge stainless steel hangers for quick installation
    • Steel frame adds protection from breaking and chipping
    • No visible screws
    • LEED-eligible. Supporting sustainability in design (LEED MR c4, LEED EQ c4.2)
Specyfikacja techniczna
  • Nr referencyjnymf-thin-frame-wall-hung-mirror
  • Rodzina produktuMirrors
  • Grupa produktuLED Mirrors
  • TypObiekt (jeden obiekt)
  • Data publikacji2024-07-08
  • Numer edycji1
Klasyfikacja
  • Kategoria BIMobjectUrządzenia sanitarne - Lustra
  • Kod ETIMEC010550
  • Nazwa ETIMMirror
  • Uniclass 2015 CodePr_25_71_53_06
  • Uniclass 2015 DescriptionBathroom mirrors
  • CSI MasterFormat 2014 Code08 83 00
  • CSI MasterFormat 2014 TitleMirrors
  • OmniClass Number23-21 37 13 15
  • OmniClass TitleMirrors

Dostępny w krajach:

Azja Ameryka północna Ameryka Południowa Afryka