Opublikuj swoje produkty
Sineu Single Lever Bidet Mixer
Sineu Single Lever Bidet Mixer
Sineu Single Lever Bidet Mixer

    Sineu Single Lever Bidet Mixer

    The Sineu bidet tap features an adjustable ball-joint nozzle and an anti-limescale aerator, ensuring easy maintenance and optimal water direction. It includes 3/8”-1/2” flexible hose connections for quick and standard installation. A functional and reliable choice for any modern bathroom.
    Opis
    • Ref: 836261200

      • High-precision ceramic cartridge for smooth and precise operation
      • Swivel ball joint
      • Anti-limescale aerator
      • Easy Fix fast installation system
      • 3/8” and 1/2" flexible inlet pipes included
      • Drain stopper not included
      • 5-year warranty
    Specyfikacja techniczna
    • Nr referencyjnysineu_single_lever_bidet_mixer
    • Rodzina produktuBath taps
    • Grupa produktuBath taps
    • TypObiekt (jeden obiekt)
    • Data publikacji2026-09-09
    • Numer edycji1
    Dodatkowe informacje
    • Zaprojektowano wHiszpania
    Klasyfikacja
    • Kategoria BIMobjectUrządzenia sanitarne - Krany/Baterie/Elementy mosiężne
    • Uniclass 2015 CodePr_40_20_87_11
    • Uniclass 2015 DescriptionBidet taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets