Opublikuj swoje produkty
Angular standing seam - Façade coverings
Unimetal

Angular standing seam - Façade coverings

The standing seam systems offered by Rheinzink
longitudinally connect the single sheets. Façade
coverings usually require angular standing seam,
which is characterised by a "modest mark" (width 12
mm), despite being visible as it is in relief.
For the sheets profiling and for the joints seaming,
suitable portable devices are used. They allow
reducing the number of the processing procedures
as well as installation costs. The sheets maximum
flexibility (variable interaxis and length) allows
covering complex geometries too. Besides, you can
choose the longitudinal joints direction (vertical,
horizontal, oblique) as well as the positioning of
transverse joint.

Opis
  • • It adapts to several geometrical shapes
    • Available with different interaxes
    • Finishings are subject to the formation of a natural film
    • Long-lasting. No maintenance required

Specyfikacja techniczna
  • Nr referencyjnyAngular-standing-seam
  • Rodzina produktuFaçade coverings
  • Grupa produktuRheinzink
  • TypObiekt (jeden obiekt)
  • Data publikacji2019-11-05
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyMetal
  • Materiał dodatkowyMetal
  • Zaprojektowano wWłochy
  • Wyprodukowano wWłochy
Klasyfikacja
  • Kategoria BIMobjectŚciany - Elewacja
  • Klasyfikacja IFCŒciany kurtynowe