Opublikuj swoje produkty
WIREFLOW 0330 Design by Arik Levy
Vibia

WIREFLOW 0330 Design by Arik Levy

Winner of 2014 IDM Best of Year Awards, Wireflow designed by Arik Levy is a sculptural luminaire that reinterpets and puts a completely new twist on the traditional pendant light. Its elegant structure allows combinations of the enhanced black electrical wires and lacquered metal rods to create large-scale, visually dynamic pendants. Using the product configuration tool, the design can be modified to create a unique solution for every project.

Opis
  • Visit the Vibia product page for complete technical information, available finishes and control options.
Specyfikacja techniczna
  • Nr referencyjnyvibia-wireflow-0330
  • Rodzina produktuLuminaries for Internal Lighting
  • Grupa produktuPendants
  • TypObiekt (jeden obiekt)
  • Data publikacji2015-11-24
  • Numer edycji1
Klasyfikacja
  • Kategoria BIMobjectOświetlenie - Oświetlenie - pozostałe
  • Klasyfikacja IFCUmocowanie światła
  • Kod ETIMEC001743
  • Nazwa ETIMPendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring