Opublikuj swoje produkty
FQ 4″ Adjustable Trimmed Round

FQ 4″ Adjustable Trimmed Round

The FQ Recessed series offers a complete line of high performance LED luminaires that provide outstanding functionality and quality. The series features superlative glare control with 30° shielding, 35° vertical tilting and uniform floor-to-ceiling wall washing. Multiple power level options and a full line of round and square, trimmed and trimless luminaires offer versatile solutions for various lighting applications. Easy to order, install, and service.
Opis
  • ModelColor Temp & CRIMax LumensMax CBCPPowerFinish
    R4FRAT927 – 2700K – 902,2555,62013W, 19W, 25W, 28WBK – Black
    930 – 3000K – 90DB – Dark Bronze
    935 – 3500K – 90HZWT – Haze/White
    940 – 4000K – 90WT – White
    WD – 3000K–1800K – 90

    Example: R4FRAT-940-WT

Specyfikacja techniczna
  • Nr referencyjnyfq-4-adjustable-trimmed-round
  • Rodzina produktuFQ
  • Grupa produktuRecessed
  • TypObiekt (jeden obiekt)
  • Data publikacji2026-09-24
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectOświetlenie - Oświetlenie sufitowe
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures