Opublikuj swoje produkty
Meter Demand Simplex Water Softeners for Hardness Reduction. (2 Cu. Ft.) - PWS15 (2CUFT)
Watts

Meter Demand Simplex Water Softeners for Hardness Reduction. (2 Cu. Ft.) - PWS15 (2CUFT)

Meter Demand Simplex Water Softeners for Hardness Reduction, 1 1/2 in. (40mm) Connection Size, 60,000 to 300,000 Grain Capacities and Flow Rates Up To 55 GPM
Opis
  • Keywords: brackishwatertreatment, calciumandmagnesiumremovalfromwater, cation exchange, desalination, duplex, frpsoftener, ionicrejection, lab, laboratorywater, membrane, membraneseparation, osmoticpressure, resinsystem, reverseosmosispretreatment, reverseosmosissystem, ro tdsremoval, sodiumcycle, spotfreerinse, tdsreduction, totaldissolvedsolids, twinalternating, water hardness reduction, water softener, waterhardnessremoval, watts premier, watts, plumbing, water filtration, water filters, water softerners
Specyfikacja techniczna
  • Nr referencyjny7282
  • Rodzina produktuWater Quality Products
  • Grupa produktuWater Softeners
  • TypObiekt (jeden obiekt)
  • Data publikacji2013-07-10
  • Numer edycji1
Dodatkowe informacje
  • Zaprojektowano wStany Zjednoczone
  • Wyprodukowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHydraulika - Hydraulika - pozostałe
  • Kod ETIMEC011732
  • Nazwa ETIMWater softener
  • UNSPSC namePackaged water treatment systems
  • UNSPSC code47101522
  • Uniclass 2015 CodeSs_55_70_98
  • Uniclass 2015 DescriptionWater treatment systems
  • CSI MasterFormat 2014 Code22 31 00
  • CSI MasterFormat 2014 TitleDomestic Water Softeners
  • OmniClass Number23-27 55 27 11
  • OmniClass TitleWater Softeners