Opublikuj swoje produkty
Water Pump Control Valve - W-700X-25C
Watts

Water Pump Control Valve - W-700X-25C

The Watts W-700X Pump Control Valve is designed to protect the pump from water hammer shock. It’s generally used in building services, water treatment, etc.

Opis
  • Features

    • Easy to operate; wide application scope
    • Reliable seal performance
    • Top-loading structure
    • Open and close without friction

    Available in China ONLY

    Keywords: assembly, backflow, backflow preventer valve, backflow valve, bronze body, bypass, cast iron, check valve, cover, dcda, detector, double, double check, doublecheck, epoxy coated, meter, pex crimping tools, pex tools, pressure valve, pressure zone valve, preventer, reduced pressure valve, repairkit, replacement, rpza, shut-off, steam, steamtrap, trap, valve, vlv, watts regulator, plumbing, drains, drainage

Specyfikacja techniczna
  • Nr referencyjnyWater-Pump-Control-Valve-W-700X-25C
  • Rodzina produktuPlumbing & Flow Control Solutions
  • Grupa produktuAutomatic Control Valves
  • TypObiekt (jeden obiekt)
  • Data publikacji2022-08-24
  • Numer edycji1
Dodatkowe informacje
  • Materiał głównyStal węglowa
Klasyfikacja
  • Kategoria BIMobjectHydraulika - Zawory
  • Klasyfikacja IFCZawór
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Dostępny w krajach:

Azja