Opublikuj swoje produkty
Z5665-BWL1 EcoVantage® HET ADA Floor-mounted Toilet System
Z5665-BWL1 EcoVantage® HET ADA Floor-mounted Toilet System
Z5665-BWL1 EcoVantage® HET ADA Floor-mounted Toilet System
Z5665-BWL1 EcoVantage® HET ADA Floor-mounted Toilet System
Z5665-BWL1 EcoVantage® HET ADA Floor-mounted Toilet System
    Zurn

    Z5665-BWL1 EcoVantage® HET ADA Floor-mounted Toilet System

    4.6 z 5 gwiazdek4.6(8 recenzje)

    Vitreous China, floor mounted, bottom outlet toilet with siphon jet flushing action and elongated front rim with 1-1/2” spud. This bowl is designed to perform to industry standards with as little as 1.1 gallons per flush.

    Features:

    • Zurn High Efficiency Toilets and paired performance flush valve systems are designed to exceed industry standards, while using as little as 1.1 gallons of water per flush.
    • Vitreous china
    • Elongated front rim
    • 2-1/8” fully glazed trapway
    • 14” rim height
    • High efficiency siphon jet flush action
    • Shipping Weight: 55 lbs.

    Keywords: Floor Mounted,Flush Valve Toilets,Commercial Fixtures,Government Buildings,1.1-1.28 gpf Water Closets,CA Mandatory Water Reduction,High Rise Buildings,Hospitality,Military,Office,Retail,Healthcare,School Systems,Educational Facilities,Universities,Industrial,Correctional/Institutional,Food Service,Sports Complex/Recreational Center,Standard Patient Rooms,Restrooms,Public Restrooms,Locker Rooms,Industrial/Processing Plant,Light Commercial,Recreational Facility,Residential Multi-Family,Residential/Light Commercial,Architectural/Aesthetics,Development,Civil,Showers,Rest Area/Public Restrooms,Transportation,MasterSpec,Retrofit and Replacement,Water Conservation,Zurn One Systems Specifier,Z5666, Z-5666, 5666 Z5667 Z-5667, 5667, Z5665-BWL, Z5665-BWL1, Z5666-BWL, Z5666-BWL1, Z5667-BWL1, 1.1, Floor Bowl, EcoVantage®, HET,5665-BWL1,665-BWL1

    Specyfikacja techniczna
    • Nr referencyjnyz5665-bwl1
    • Rodzina produktuFinish Plumbing - Fixtures
    • Grupa produktuWater Closets
    • TypObiekt (jeden obiekt)
    • Data publikacji2010-10-21
    • Numer edycji1
    • Wysokość (cale)16.75
    • Szerokość (cale)27
    • Głębokość (cale)14.12
    Dodatkowe informacje
    • Materiał głównyFajans szklany
    • Zaprojektowano wStany Zjednoczone
    • Waga netto (lbs)62
    Klasyfikacja
    • Kategoria BIMobjectUrządzenia sanitarne - Toalety