Opublikuj swoje produkty
Z897-24 Catch Basin
Zurn

Z897-24 Catch Basin

Zurn Z897-24 Catch Basin shall be 26" [661mm] wide reveal x 24-1/8" [613mm] long and 24-3/4" [631mm] deep. The body shall be made of 12ga. fabricated stainless steel conforming to ASTM A-240 (type 304). Catch basin shall weigh less than 20 lbs per linear foot (29.7 kg/m). Shall be provided with the standard RFS grates that lock down to the frame. Zurn 22-1/4" [565mm] wide reveal Stainless Steel Reinforced Slotted Grate conforming to ASTM specification A351, Grade CF8 (type 304), Fabricated grate is rated class B per the DIN EN1433 top load classification. Supplied in 24" [608mm] nominal lengths with 3/8" [10mm] wide slots,1-1/2" [38mm] bearing depth. Grate has an open area of 64 sq. in. per ft (1355cm²/m). Basins shall be produced in the U.S.A.

Features:

  • Saves labor up to 75%
  • Type 304 stainless steel
  • USA configurable
Opis
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Specyfikacja techniczna
  • Nr referencyjnyZ897-24
  • Rodzina produktuLinear Trench Drain Systems
  • Grupa produktuCatch Basin, Stainless Steel
  • TypObiekt (jeden obiekt)
  • Data publikacji2022-08-25
  • Numer edycji1
  • Wysokość (cale)24.75
  • Szerokość (cale)26
  • Głębokość (cale)24.12
Dodatkowe informacje
  • Materiał głównyStal nierdzewna
  • Zaprojektowano wStany Zjednoczone
Klasyfikacja
  • Kategoria BIMobjectHydraulika - Drenaż
  • Uniclass 2015 CodePr_65_52_24_24
  • Uniclass 2015 DescriptionDrainage channels with gratings
  • CSI MasterFormat 2014 Code33 44 13.13
  • CSI MasterFormat 2014 TitleCatchbasins
  • OmniClass Number23-11 21 21 13
  • OmniClass TitleCatch Basins
  • CSI UniFormat II CodeD2040
  • CSI UniFormat II TitleRain Water Drainage