Publicar produtos
MWSR
ABB

MWSR

Traduzido por Google,

As mesas Companion da ABB CRS (antiga CGM) são iguais

Em tudo, menos no tamanho.


Especificação
  • • Adjustable light, always centered above workplace.

    • Monitor holder for best alignment of monitors.

    • Shelf that keeps computers off the floor and reduce.

    cabling problems with height adjustment.

    • Protective back panels in noise reducing material.

    • Optional motorized height adjustability.

    • With optional motorized base 100-240V 50-60Hz.

    • Frame and columns in RAL 9006, white aluminum.

    • Level adjustable feet in RAL 7015, slate gray.

    High pressure laminate top board:

    • Formica 7921 Birch
    • Formica 7927 Folkstone Light Grey

    Other colors or specifications are available on request.


    Disclaimer

    ABB reserves the right to make changes without further notice to any products to improve reliability, function, or design. We also strongly recommend to wait with making any permanent cabling solutions before the desks are on site.

    Search words:

    Operator desk, control room, workstation, desk,

    Operatörsbord, kontrollrum, arbetsstation, skrivbord

    مكتب المشغل, غرفة التحكم, محطة العمل, طاولة مكتب

    Escritorio del operador, sala de control, puesto de trabajo, escritorio,

    Mesa do operador, sala de controle, posto de trabalho, escrivaninha,

    Pupitre opérateur, salle de contrôle, poste de travail, bureau,

    Bedienpult, kontrollraum, arbeitsplatz, schreibtisch.


Especificações técnicas
  • Ref.ª únicaABB-CRS-MWSR
  • Familia de productoOperator desks
  • Grupo de produtosWorkstation Control Room
  • TipoMaterial de construção
  • Data de publicação2026-06-16
  • Número de edição1
Ligações
Relacionado
  • Concebido emSweden
  • Fabricado emSweden
Classificação
  • Categoria BIMobjectMobiliário - Mesas de Escritório
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
Produtos parecidos