Publicar produtos
Blank cover plate
ABB

Blank cover plate

Traduzido por Google,
Placa de cobertura em branco
Especificação

  • Vega and Alter Vega are part of Niessen's most comprehensive and versatile line, offering a timeless design and a wide range of finishes. This is a a white blank plate which covers a universal electrical box with special attention to aesthetics, so that a recess that is not currently in use does not clash with the rest of the electrical installation. Its material used is plastic, thermoplastic, painted and with matt surface finishing. It provides IP20 degree of protection

Especificações técnicas
  • Ref.ª únicaElectrical_Outlets-Sockets_ABB_Vega-Blanco-Mate_Blank-cover-plate
  • TipoObject (objeto único)
  • Data de publicação2026-06-12
  • Número de edição1
Classificação
  • Categoria BIMobjectComponentes elétricos - Fichas e tomadas