Publicar produtos
Switch Intermediate Vega-Blanco-Mate
ABB

Switch Intermediate Vega-Blanco-Mate

Traduzido por Google,
Switch Intermediário
Especificação

  • Vega is part of Niessen’s most complete and versatile line, offering a timeless design and a wide range of finishes. This is a a white rocker which is an essential component that combines functionality and it is used for switching, measuring 71 mm x 71 mm x 25 mm. Its material used is plastic, thermoplastic, painted and with matt surface finishing. It provides IP20 degree of protection

Especificações técnicas
  • Ref.ª únicaElectrical_Outlets-Sockets_ABB_Vega-Blanco-Mate_Switch-Intermediate
  • TipoObject (objeto único)
  • Data de publicação2026-06-12
  • Número de edição1
Classificação
  • Categoria BIMobjectComponentes elétricos - Fichas e tomadas