Publicar produtos
ACOUSTIC PRINT BIG SOUND ABSORBENT
ACOUSTIC PRINT BIG SOUND ABSORBENT
    Arquivado

    ACOUSTIC PRINT BIG SOUND ABSORBENT

    BIGPRINT is a sound absorbent that lends itself to be the centerpiece of your design. Decide upon graphics using a photo/illustration of your own, or purchase a photo from an artist of your choice. BIGPRINT come in sizes of up to 3 x 50 metres without having to cut the canvas, something that has been requested by many interior designers.
    Especificação
    • PRINT BIG is manufactured in any format of your choice in sizes up to 3x50 meters without a splice. All absorbents are 40 mm thick for good sound absorption. PRINT BIG’s sound absorbing material is made of EcoSUND. A benefit for customers is that the choosen print on the PRINT BIG can be changed. In those cases, only a new print is required – the aluminum frame and EcoSUND sound absorbers remain in place. For larger sizes, please contact us.
    Especificações técnicas
    • Ref.ª únicaACOUSTIC-PRINT-BIG-SOUND-ABSORBENT
    • Familia de productoFurniture
    • Grupo de produtosWall- and Ceiling acoustics
    • TipoObject (objeto único)
    • Data de publicação2020-05-27
    • Número de edição1
    • Profundidade (mm)40
    Relacionado
    • Material principalTecido
    • Concebido emSweden
    • Fabricado emSweden
    Classificação
    • Categoria BIMobjectMobiliário - Acústica
    • Classificação IFCMobilia