Publicar produtos
Gridlined
ALDES
Arquivado

Gridlined

- Gridlined Wall is a wall grille aluminum fixed bars for supply and return air. It has an aesthetic framework that discreetly covers the reservation. This grille is available in all sizes and finishes to fit your projects. - Gridlined Floor is a grille of ground aluminum fixed bars for the supply and return air. His thin frame is designed to perfectly fit the floor. This grille is available in all sizes and finishes to fit your projects. - Gridlined Exhaust is a grille ceiling or wall aluminum for the return air. It has an aesthetic frame that discreetly covers the reservation, or without frame to replace a ceiling tile. This grille is available in all sizes and finishes to fit your projects. Aldes proposes this product in Autodesk Revit® format along with DWG and DXF formats, compatible with many CAD systems. Our BIM models have been designed to meet the important functional and volumetric requirements of BIM projects (LOD350). Links to product sheets are included with these objects. Details for the installation must be taken with the installation manual, which takes priority, available from the Aldes website or provided by the referring commercial representative.
Especificações técnicas
  • Ref.ª únicaGridlined
  • Familia de productoAir diffusion
  • Grupo de produtosIndoor grilles
  • TipoObject (objeto único)
  • Data de publicação2017-09-02
  • Número de edição1
Relacionado
  • Concebido emFrance
  • Fabricado emFrance
Classificação
  • Categoria BIMobjectAVAC - Ventilação não mecânica