Publicar produtos
Ond-All33
Ond-All33
Ond-All33
Ond-All33
Ond-All33
Ond-All33
Ond-All33
Ond-All33
Ond-All33
    Alubel
    Arquivado

    Ond-All33

    Ond-All 33 by Alubel is a corrugated sheet for cladding facades of civil and industrial buildings. The system can be applied both outside and inside buildings, also in the context of building redevelopment interventions. The product has been specially designed for facade cladding: the undulating surface creates soft shades both with vertical use and with horizontal warping, with high performance over time and great resistance to wind and weather.

    Especificação
    • SUITABLE FOR:
      -industrial and civil cladding

      RECOMMENDED FOR:
      -internal cladding
      -external cladding

      STANDARD PRODUCTION:
      -aluminium
      -prepainted aluminium
      -prepainted steel
      -copper
      -stainless steel

      FRAMING COMPONENTS:
      Thanks to its wide range of accessories the system reduces considerably assembling work. Dry pose with no type of glue or cement.

    Especificações técnicas
    • Ref.ª únicaond-all33
    • Familia de productoWall claddings
    • Grupo de produtosSinusoidal sheet
    • TipoMostruário (modelo)
    • Data de publicação2018-10-15
    • Número de edição1
    Relacionado
    • Material principalAlumínio
    • Material secundárioAço
    • Concebido emItaly
    • Fabricado emItaly
    Classificação
    • Categoria BIMobjectParedes - Revestimento
    • Classificação IFCParede
    • Uniclass 2015 CódigoSs_25_20_50_05
    • Uniclass 2015 DescriçãoAluminium sheet cladding systems
    • Número OmniClass23-15 15 15 15
    • Título OmniclassMetal Wall Cladding Panels